Enlarge

LF263A

Lead Free* Small Pressure Regulators, 3-Way

Lead Free* Models Available

Size(s):

1/4 to 1/2 in. (8 to 15mm)

Description:

Series LF263A Lead Free* Small Pressure Regulators are used in small general purpose applications to regulate pressure in piping systems using water and No. 2 fuel oil. It consists of a Lead Free* brass body construction with NPT threaded female inlet and outlet connections, 1/4 in. 3-way low-pressure gauge port, aluminum spring cage, Buna-N stainless steel disc, reinforced Buna-N diaphragm, and tee handle adjustment. Options include Viton trim and slotted adjusting screw. Strainers are recommended. Series LF263A has an oversized orifice and is ideal for use on beverage dispensing and paint spraying equipment, ice cube machines, humidifiers, drinking fountains, and other small process applications. Maximum Working Pressure: 300psi (21 bar).

Loading Models/UPC Codes...
Loading Models...

To preview and download CAD Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading available Repair Kits...
Loading warranty informaion...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.

Additional Information

Danger – Scalding Lurks!
Every year, thousands of people suffer serious thermal shock or scalding injuries in their bathtubs, sinks and showers.

Click here for informative resources to help you protect against these dangers.

Learn About

Steam Traps
This guide to Steam Traps explains how each style of trap functions and how to select the proper steam trap for your application. Includes application diagrams and trap cutaway views.

To learn more about Steam Traps and how they work, click here.