Show or Hide

Water Safety & Flow Control

LFX65B

Lead Free* Cartridge Style Water Pressure Reducing Valves

Lead Free* Models Available

Size(s):

1/2 to 2 in. (15 to 50mm)

Description:

Series LFX65B Lead Free* Water Pressure Reducing Valves are designed to reduce incoming water pressure to a sensible level to protect plumbing system components and reduce water consumption.

The LFX65B is a cartridge style regulator and is orderable three ways: As a complete, ready-to-install regulator, or as a separate rough-in kit consisting of a Lead Free* cast copper silicon alloy body with integral strainer, or as a separate cartridge assembly.

Available with interchangeable union tailpieces for solder, threaded, Quick-Connect, PEX or CPVC installations. Maximum Working Pressure: 400psi (27.6 bar), Adjustable Reduced Pressure Range: 20 to 80psi (138 to 552 kPa), Standard Pressure Setting: 50psi (344kPa). High pressure model also available.

Loading Models/UPC Codes...
Loading Models...

To preview and download CAD Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?