Show or Hide

Water Safety & Flow Control

LFN36

Lead Free* Water Service Vacuum Relief Valves

Lead Free* Models Available

Size(s):

1/2, 3/4 in. (15, 20mm)

Description:

Series LFN36 Lead Free* Water Service Vacuum Relief Valves are used in water heater/tank applications to automatically allow air to enter into the piping system to prevent vacuum conditions that could siphon the water from the system and damage water heater/tank equipment. It consists of a Lead Free* brass body construction with NPT male inlet connection, and a protective cap. Series LFN36 has a low profile design, is tested and rated to ANSI Z21.22, and is CSA certified. It is suitable for low pressure steam and water service, and is ideal for use in domestic water heaters and supply tanks, table top heaters, jacketed steam kettles, unit heaters, low pressure steam systems, and steam coil heaters. Maximum Working Pressure: 200psi (13.8 bar), Maximum Steam Pressure: 15psi (103 kPa).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?