Show or Hide

Water Safety & Flow Control

LF530C

Lead Free* Calibrated Pressure Relief Valves

Lead Free* Models Available

Size(s):

1/2 to 3/4 in. (15 to 20mm)

Description:

Series LF530C Lead Free* Calibrated Pressure Relief Valves are used in commercial, residential and industrial applications to protect against excessive pressure in systems containing water, oil, or air. It consists of a Lead Free* brass body construction with NPT threaded male inlet and NPT threaded female (drain) outlet connections, stainless steel spring, brass bonnet, Buna-N disc, and Buna-N O-ring. Series LF530C has a calibrated adjustment feature for setting the valve to the required relief pressure, and is ideal for by-pass thermal expansion pressure relief (not ASME approved). Maximum Pressure: 300psi (20.67 bar). Adjustable Pressure Ranges: Sizes 1/2, 3/4 in. - 50 to 175psi (3.45 to 12.06 bar), Size 3/4 in. - 100 to 300psi (6.89 to 20.67 bar).

Loading Models/UPC Codes...
Loading Models...

To preview and download CAD Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?