Show or Hide

Backflow Prevention

LF007

Lead Free* Double Check Valve Assemblies

Lead Free* Models Available

Size(s):

1/2 to 3 in. (15 to 80mm)

Description:

Series LF007 Lead Free* Double Check Valve Assemblies prevent the backflow of contaminated water into the potable water supply. It consists of a Lead Free* cast copper silicon alloy (1/2 to 2 in) or fused epoxy coated cast iron (2 1/2 to 3 in) body construction that is easy to maintain and service. Series LF007 is ideal at referenced cross-connections identified as non-health hazard applications. Check with local inspection authorities for installation requirements. Maximum Working Pressure: 175psi (12.06 bar).

Loading Models/UPC Codes...
Loading Models...

To preview and download BIM Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?