Show or Hide

Backflow Prevention

LF009

Lead Free* Reduced Pressure Zone Assemblies

Lead Free* Models Available

Size(s):

1/4 to 3 in. (8 to 80mm)

Description:

Series LF009 Lead Free* Reduced Pressure Zone Assemblies prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. It consists of Lead Free* bronze body construction (1/4 to 2 in.) or Lead Free* FDA approved epoxy coated cast iron (2 1/2 to 3 in.), two, in-line independent check valves, replaceable check seats with an intermediate relief valve, and ball valve test cocks. Series LF009 is ideal for protection of health hazard cross-connections or for containment at the service line entrance. Check with local water authorities for installation requirements. Maximum Working Pressure: 175psi (12.06 bar).

Loading Models/UPC Codes...
Loading Models...

To preview and download BIM Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?