Show or Hide

Water Safety & Flow Control

LFB6000, LFB6001

Lead Free* 2-Piece, Standard Port, Ball Valves

Lead Free* Models Available

Size(s):

1/4 to 4 in. (8 to 100mm)

Description:

Series LFB6000, LFB6001 Lead Free* 2-Piece, Standard Port, copper silicon Ball Valves are used in commercial and industrial applications for a full range of liquids and gases. It features a blowout proof pressure retaining 316 stainless steel stem. The LFB6000, LFB6001's standard port orifice ensures minimal pressure drop, while Durafill and Uniseal seats and chrome plated brass ball provide lasting service. Model LFB6000 has threaded NPT end connections and Model LFB6001 has solder end connections. Pressure Rating: For 1/4 to 3 in. - 600psi WOG (non-shock); 150psi WSP; For 4 in. - 400psi WOG (non-shock); 125psi WSP.

Loading Models/UPC Codes...
Loading Models...

To preview and download BIM Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?