Show or Hide

Water Safety & Flow Control

LFB6080, LFB6081

Lead Free* 2-Piece, Full Port, Ball Valves

Lead Free* Models Available

Size(s):

1/2 to 2 in. (15 to 50mm)

Description:

Series LFB6080, LFB6081 Lead Free* 2-Piece, Full Port, Copper Silicon Alloy Ball Valves are used in commercial and industrial applications for a full range of liquids and gases. It features virgin PTFE seats and seals. The LFB6080, LFB6081's full port orifice ensures minimal pressure drop, while virgin PTFE stem packing seal & thrust washer and chrome plated brass ball provide lasting service. Model LFB6080 has threaded NPT end connections and Model LFB6081 has solder end connections. Pressure Rating: 600psi WOG (non-shock) and 150psi WSP.

Loading Models/UPC Codes...
Loading Models...

To preview and download CAD Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?