Show or Hide

Water Safety & Flow Control

LFFBV-3C, LFFBVS-3C

Lead Free* 2-Piece, Full Port, Brass Ball Valves

Lead Free* Models Available

Size(s):

1/4 to 4 in. (8 to 100mm)

Description:

Series LFFBV-3C, LFFBVS-3C Lead Free* 2-Piece, Full Port, Brass Ball Valves are used in commercial and industrial applications for a full range of liquids and gases. They feature a bottom-loaded blowout-proof stem, virgin PTFE seats, thrust washer, and adjustable stem packing gland, stem packing nut, chrome plated brass ball, copper silicon alloy brass adapter, and steel handle. Model LFFBV-3C has threaded end connections. Model LFFBVS-3C has solder end connections. Pressure Rating: For 1/4 to 2 in. - 600psi WOG; 150psi WSP; For 2 1/2 to 4 in. - 400psi WOG; 125psi WSP.

Loading Models/UPC Codes...
Loading Models...

To preview and download BIM Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?