Show or Hide

Water Safety & Flow Control


Enlarge

LFGV, LFGVS

Lead Free* Brass Gate Valves, Non-Rising Stem

Lead Free* Models Available

DISCONTINUED PRODUCT

Replacement Product: LFWGV

Size(s):

1/2 to 4 in. (15 to 100mm)

Description:

Series LFGV, LFGVS Brass Gate Valves are used in commercial and residential applications. They feature Lead Free* brass body construction, non-rising brass stem, Teflon packing, threaded bonnet, brass disc, and cast iron handwheel. Model LFGV has NPT female threaded end connections. Model LFGVS has solder end connections. Maximum Pressure: 200psi (13.8 bar) WOG (non-shock), 125psi (8.6 bar) WSP.

Loading Models/UPC Codes...

There are currently no CAD drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?