LFN170

Lead Free* Master Tempering Valves for Hot Water Distribution

Lead Free* Models Available

Size(s):

3/4 to 2 in. (15 to 20mm)

Description:

The LFN170 Lead Free* Master Tempering Valve Series is designed for use in commercial and institutional applications, to mix hot and cold water to reduce high service water temperature to the building distribution piping system. The LFN170 series is designed for installation at the hot water source. Rough-in dimensions are identical to earlier LFN170 models making replacement fast and easy. The LFN170 features Lead Free* brass body construction, a copper/paraffin thermostat assembly and a lockable temperature adjustment for increased safety. Polysulfone internals resist excessive heat, liming and corrosion, and a single-seat design ensures tight shut-off in the event of cold water supply loss. The LFN170 is listed to ASSE 1017 and IAPMO cUPC in compliance with CSA B125.3. Temperature range is 90 to 180°F (32 to 82°C). Maximum pressure is 125psi.

Loading Models/UPC Codes...
Loading Models...

To preview and download CAD Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.

Additional Information

Danger – Scalding Lurks!
Every year, thousands of people suffer serious thermal shock or scalding injuries in their bathtubs, sinks and showers.

Click here for informative resources to help you protect against these dangers.

Learn About

Steam Traps
This guide to Steam Traps explains how each style of trap functions and how to select the proper steam trap for your application. Includes application diagrams and trap cutaway views.

To learn more about Steam Traps and how they work, click here.