Show or Hide

Water Safety & Flow Control


Enlarge

LF15

Lead Free* Water Hammer Arrestors

Lead Free* Models Available

DISCONTINUED PRODUCT

Replacement Product: LF15M2

Size(s):

1/2 to 2 in. (15 to 50mm)

Description:

Series LF15 Lead Free* Water Hammer Arrestors are used in commercial and industrial applications to control water pressure shock and prevent water hammer conditions. It consists of a Lead Free* copper body, EPDM seals and O-rings, brass piston and cap, and NPT threaded brass hex adapter. Optional 15AK adapters available. Series LF15 is factory air charged and is not rechargeable. It can be installed in new or existing plumbing systems in concealed locations with a standard pipe tee in any angle. Series LF15 is ideal for commercial dishwashers, clothes washers, and quick-closing faucets. ASSE and ANSI approved, PDI certified, and IAMPO listed. Maximum Working Pressure: 150psi (10.3 bar).

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?