LFCWH-S
Lead Free* Flexible Braided Stainless Steel Water Supply Connectors for Water Heaters
Lead Free* Models Available
Size(s):
5/8 to 7/8 in. (16 x 22mm)
Description:
Series LFCWH-S Lead Free* Flexible Braided Stainless Steel Water Supply Connectors for Water Heaters are used in residential & commercial applications, specifically for water heater hookups. They provide full flow capacity and protection from vibration and bursting under pressure surges and seismic activity. It consists of Santoprene tubing jacketed with braided stainless steel, and permanently attached, brass, compression end fittings. Various end connections are available. Available lengths: 12, 15, 18 and 24 in. NSF and UPC listed.
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.




