Show or Hide

Water Safety & Flow Control


Enlarge

LFFS-CFC-S

FloodSafe® Lead Free* Braided Stainless Steel Water Supply Connectors for Faucets

Lead Free* Models Available

DISCONTINUED PRODUCT

Size(s):

3/8 to 1/2 in. (10 to 15mm)

Description:

Series LFFS-CFC-S FloodSafe® Braided Stainless Steel Faucet Connectors are designed for use in residential & commercial applications, specifically for hookups to the faucet water supply. They include a patented FloodSafe® shutoff device on the inlet side to protect against catastrophic water damage. There are no mechanical moving parts during normal operation and no power source is required. FloodSafe® connectors consist of PVC tubing jacketed with braided stainless steel and require no tube cutting, bending, or soldering during installation. Various end connections are available. The LFFS-CFC-S features Lead Free* construction to comply with Lead Free* installation requirements.

Loading Models/UPC Codes...

There are currently no CAD drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?