- Home >
- Potable PEX Plumbing >
- PEX Fittings - Brass >
- Elbows > LFWP19B
LFWP19B
Lead Free* CrimpRing™ Elbows - Crimp x Crimp
Lead Free* Models Available
Size(s):
3/8 to 1-1/4 in. (10 to 32mm)
Description:
WP19B-06PB: 3/8 in. CF x 3/8 in. CF - Lead Free*
WP19B-08PB: 1/2 in. CF x 1/2 in. CF - Lead Free*
WP19B-1208PB: 3/4 in. CF x 1/2 in. CF - Lead Free*
WP19B-1212PB: 3/4 in. CF x 3/4 in. CF - Lead Free*
WP19B-16PB: 1 in. CF x 1 in. CF - Lead Free*
WP19B-20PB: 1-1/4 in. CF x 1-1/4 in. CF - Lead Free*
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.




