Show or Hide

Water Safety & Flow Control

LF70A, LFL70A

Lead Free* Hot Water Extender Tempering Valves for Residential Installations

Lead Free* Models Available

Size(s):

1/2 to 3/4 in. (15 to 20mm)

Description:

Series LF70A, LFL70A Hot Water Extender Tempering Valves are used in residential water supply applications to mix cold and hot water to extend capacity of water heater storage tanks and hot water boiler tankless heaters. It features Lead Free* brass body construction, dial adjustment cap, replaceable thermostat, stainless steel spring and is available with either threaded or solder end connections . Series LF70A temperature range: 120°F to 160°F. Series LFL70A temperature range: 100°F to 130°F. Maximum Pressure: 150psi (10 bar).

Loading Models/UPC Codes...
Loading Models...

To preview and download BIM Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?