Show or Hide

Water Safety & Flow Control

UL

Bronze Union Elbows

Size(s):

1/2 to 1 1/4 in. (15 to 32mm)

Description:

Series UL Bronze Union Elbows are used in steam and hot water systems. They feature a bronze body with FIP female threaded x male threaded union or solder x male threaded union connections, bronze nut, and brass tailpiece. Model UL-1 is available in sizes 1/2 to 1 1/4 in. (15 to 32mm) with FIP x male union connections. Model UL-2 is available in sizes 1/2 and 3/4 in. (15 and 20mm) with solder x male union connections. Maximum Working Pressure: 60psi (4.2 bar) (non-shock) for hot water, 15psi (55kPa) (non-shock) for saturated steam.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?