Show or Hide

Backflow Prevention

LF919

Lead Free* Reduced Pressure Zone Assemblies, Bronze

Lead Free* Models Available

Size(s):

1/2 to 2 in. (15 to 50mm)

Description:

Series LF919 Lead Free* Reduced Pressure Zone Assemblies prevent the reverse flow of contaminated water from entering into the potable water supply due to backsiphonage and or backpressure. It consists of a Lead Free* cast copper silicon alloy body construction, two poppet style check valves and replaceable check seats, with an intermediate relief valve. Series LF919's compact modular design facilitates easy maintenance and assembly access. It is ideal for protection at health hazard cross-connections or for containment at the service line entrance. Check with local water authorities for installation requirements.

Maximum Working Pressure: 175psi (12.06 bar).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?