142
Process Boiler Water Feeders
Size(s):
1/2 in. (15mm)
Description:
Series 142 Process Boiler Water Feeders are used in heating applications on pressing machines when direct feed through the float chamber is permissible. The water pressure must be at least 10psi (68.9 kPa) higher than steam pressure. Series 142 is ideal for use in pressing machines and other small process boilers. Available in Model 142S with strainer. Maximum Water Pressure: 125psi (8.6 bar), Maximum Steam Pressure: 100psi (6.9 bar).
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.




