Show or Hide

Water Safety & Flow Control

SVA

Non-Vacuum Adjustable Float-Type Steam Air Vents, Angle Connection

Size(s):

1/8 in. (3mm)

Description:

Series SVA Non-Vacuum Adjustable Float-Type Steam Air Vents are used in steam heating applications to vent air in steam systems. They feature a brass body with an angle connection, and a brass float. Series SVA provides rapid venting and is ideal for radiators, convectors, and steam mains. Maximum Pressure: 10psi (68.9kPa).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?