Show or Hide

Water Safety & Flow Control

252A

Bronze Process Steam Pressure Regulators

Size(s):

1/2, 3/4 in. (15, 20mm)

Description:

Series 252A Process Steam Pressure Regulators are used in commercial, industrial, and institutional applications to regulate steam pressure in autoclaves, steam tables/irons, vulcanizers and large capacity process services. It is highly sensitive to reduced pressure changes. It consists of a bronze body construction with NPT threaded female inlet and outlet connections, stainless steel strainer, laminated metal diaphragm, and sensitivity adjustment feature for critical flow. Series 252A offers full volume with minimum pressure drop and in-line serviceability. It is ideal for use on sterilizers, process lines, testing fixtures, and oil lines. Tight seating Model 252A-T available for dead end and liquid services. Maximum Supply Pressure: Up to 300psi (21 bar).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?