Show or Hide

Water Safety & Flow Control


Enlarge

FBV-3C-CC, FBVS-3C-CC

2-Piece, Full Port, Brass Ball Valves with 3/4 in. (20mm) Hose End

DISCONTINUED PRODUCT

Replacement Product: LFFBV-3C-CC, LFFBVS-3C-CC

Size(s):

1/2 and 3/4 in. (15mm and 20mm)

Description:

Series FBV-3C-CC, FBVS-3C-CC 2-Piece, Full Port, Brass Ball Valves with 3/4 in. (20mm) Hose End are used in commercial and industrial wash down applications which require a 3/4 in. (20mm) hose connection. These valves feature a bottom loaded blowout-proof stem, virgin PTFE seats, thrust washer and adjustable stem packing, chrome plated brass ball with brass cap and white polypropylene tether (chain). Model FBV-3C-CC threded end connections. Model FBVS-3C-CC has solder end connections. Pressure Rating: 600psi (41 bar) WOG, non-shock.

Loading Models/UPC Codes...

There are currently no BIM drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?