Show or Hide

Backflow Prevention

LF709

Lead Free* Double Check Valve Assemblies, Cast Iron

Lead Free* Models Available

Size(s):

2 1/2 to 10 in. (65 to 250mm)

Description:

Series LF709 Lead Free* Double Check Valve Assemblies prevent the reverse flow of polluted water from entering into the potable water supply. It has a modular check design for easy maintenance and epoxy coated (FDA approved) cast iron body construction. Series LF709 is ideal at referenced cross-connections identified in non-health hazard applications. The LF709 features Lead Free* construction to comply with Lead Free* installation requirements. Maximum Working Pressure: 175psi (12.06 bar).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?