Show or Hide

Water Safety & Flow Control

LF3100

Lead Free* Dielectric Flanged Pipe Fittings

Lead Free* Models Available

Size(s):

2 to 4 in. (50 to 100mm)

Description:

Series LF3100 Lead Free* Dielectric Flanged Pipe Fittings are used in commercial and residential applications to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current. It is installed between pipes made from dissimilar metals, and features an iron pipe thread to copper solder joint connection. It consists of a flange fitting and a gasket. Series LF3100 is ideal in applications such as hot water storage tanks, water and air conditioners, processing tanks, steam, gas, and water piping. Maximum Pressure: 175psi.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?