LF3110
Lead Free* Class 125 Dielectric Flanged Pipe Fittings
Lead Free* Models Available
Size(s):
2 1/2 to 4 in. (64 to 100mm)
Description:
Series LF3110 Lead Free* Class 125 Dielectric Flanged Pipe Fittings are used in commercial and residential applications to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current. It is installed between pipes made from dissimilar metals, and features a solder copper fitting and bronze body. It consists of a single flange fitting and a gasket. Series LF3110 is ideal in applications such as hot water storage tanks, water and air conditioners, processing tanks, steam, gas, and water piping. Maximum Pressure: 175psi.
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.




