Show or Hide

Pure Water

PWDWLCV2

Under Counter Water Filtration System

Size(s):

11" W x 14½" H x 5½" D

Description:

The 2-Stage LCV drinking water system from Watts® produces high-quality, fresh water on demand by reducing unwanted tastes and orders from your incoming water supply. This system was designed for the Home, RV and Marine Industry where space is at a premium and quality water is essential.

Features
• Two Stages of Filtration
Stage-1: Sediment filter removes particulates down to 5-micron
Stage-2: 1-Micron Carbon Block Filter Reduces Lead, Cysts (Cysts Include: Cryptosporidium, Toxoplasma, Giardia, and Entamoeba, and VOC's)
• Adapt-A-Valve™ for easy installation
• Elegant Chrome long reach faucet included

Versatility
• Space saving design installs under sink or in limited spaces
• Adapt-A-Valve™ easily connects to water source
• Works in low-presssure applications
• Installs in minutes

Reliability
• Advanced design uses unique technology and high-quality components to ensure years of continuous trouble-free operation
• As with all products in the Watts family the LCV is backed by our reputation of excellence

Performance and Benefits
• Reduces Lead, Cysts (included: Cryptosporidium, Toxoplasma, Giardia, and Entamoeba, VOC, Chlorine Taste and odors
• Ideal for Home, RV's and Boats
• Includes dedicated faucet and can be connected to any cold water line
• System goes well beyond basic water filtration and typical "pitcher" or "end-oftap" filter.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?