Show or Hide

Pure Water

PWRO5MAN

One-Piece Manifold Reverse Osmosis System

Size(s):

16½" W x 17" H x 5" D

Description:

Watts revolutionizes the industry through state-of-the-art technology. Our unique Manifold RO System provides a seamless water path effectively eliminating 17 connections. The PWRO5MAN brings unequaled water quality and system value.

Features
• Premium filtration package
Stage 1: Sediment filter removes particulates down to 5 microns
Stage 2: Carbon Block filter removes chlorine taste and odors
Stage 3: Carbon Block filter removes chlorine taste and odors
Stage 4: High-production TFC membrane rejects impurities down to 1/10,000th of a micron
Stage 5: Final filter for enhancing water taste
• Adapt-A-Valve™ for easy installation
• Air Gap faucet meets local plumbing codes
• 3-gallon plastic storage tank

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?