Show or Hide

Pure Water

PWDWUFKC3

Kwik-Change™ Ultra Filtration Membrane Water Filtration System

Size(s):

10" W x 15" H x 4" D

Description:

Features
• Equipped with long reach faucet for easy fill
• Kwik-Change™ cartridges are the fastest changeable cartridges on the market (30 second filter changeout process)
• 1⁄4-Pivot filter head makes for ease of accessibility and filter change, reduces the amount of tube connections for greater reliability and reduces leak potential
• Cartridges connect to and disconnect from the unit by simple 1⁄4-turn
• Space saving design installs under sink or in limited space areas
• Double Seal O-ring cartridges assure system integrity
• No storage tank needed
• Requires only normal line pressure to operate
• Dispenses a continuous supply of water
• Requires minimal maintenance and will provide years of clean, safe, greattasting water

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?