Show or Hide

Pure Water

PWROKC4

Kwik-Change™ Reverse Osmosis Systems

Size(s):

12" W x 15" H x 4" D

Description:

Flow Rate: Up to 60 gallons per day (227 lpd)
The Kwik-Change™ Reverse Osmosis System produces up to 60 gallons per day of high-quality water that exceeds the quality of most bottled waters.

Features
• Kwik-ChangeTM cartridges are the fastest changeable cartridges on the market
• 1⁄4-turn Pivot filter makes for ease of accessibility and filter change, reduces the amount of tube connections for greater reliability and less potential leaks
• Proprietary cartridges connect to (and disconnect from) the unit by a simple 1⁄4 turn
• Space saving design installs under sink or in limited space
• Adapt-A-Valve™ easily connects to water source for 3⁄8" compression or 1⁄2" NPT
• Automatic shutoff – No need to shut off incoming supply when changing filters
• Top mount designer faucet installs top side and provides a 3⁄8" high-flow water delivery system
• Air Gap faucet meets local plumbing codes
• 3-Gallon water storage holding tank
• Additional faucet finishes available

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?