Show or Hide

Pure Water

PWROKCZRO

Kwik-Change™ ZeroWaste Reverse Osmosis System

Size(s):

15" W x 14½" H x 5" D

Description:

Flow Rates: Up to 60 gallons per day (227 lpd)
The patented ZeroWaste Point-of-Use Reverse Osmosis System is the first ever RO System that wastes no water. This highly efficient system provides better than bottled water quality for residential applications.

Features
• Patented technology
• 100% efficient - No wasted water
• Saves as much as 7000+ gallons per year in a typical residential application
• Ideal for low pressure or well applications
• Produces up to 60 gallons per day of high-quality drinking water
• Kwik-Change™ cartridges are the fastest changeable cartridges on the market
• 1/4-Pivot filter makes for ease of accessibility and filter change, reduces the amount of tube connections for greater reliability and less potential leaks
• Proprietary cartridges connect to (and disconnect from) the unit by a simple 1/4 turn
• Space saving design installs under sink or in limited space
• Adapt-A-Valve™ easily connects to water source for 3⁄8" or 1/2 "
• Automatic shutoff – No need to shut off incoming supply when changing filters
• No faucet air gap or drain connection required
• 3-gallon water storage holding tank
• Upgraded Watts top mount faucet
• Additional faucets and finishes available

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?