Show or Hide

Water Safety & Flow Control


Enlarge

SWC, SWT, SWS

Stop and Waste Valves

DISCONTINUED PRODUCT

Size(s):

3/8 to 3/4 in. (10 to 20mm)

Description:

Series SWC, SWT, SWS Stop and Waste Valves are used in residential applications as stop and waste shutoffs. It consists of a brass body construction with a handwheel for shutoff. Series SWC, SWT, SWS comes with a drain cock to allow draining or venting of downstream line when valve is in the off position. Model SWC is available in 1/2, 3/4 in. (15, 20mm) with compression end connections. Model SWT is available in 1/2, 3/4 in. (15, 20mm) with NPT female threaded connections. Model SWS is available in 3/8, 1/2, 3/4 in. (10, 15, 20mm) with solder end connections. Maximum Working Pressure:150psi (10.3 bar) WOG.

Loading Models/UPC Codes...

There are currently no CAD drawings available for this product.

Approval information is not available on this item, please contact your local Watts Representative for this information.
Loading warranty information...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?