Show or Hide

Pure Water

PWR8024

Commercial Reverse Osmosis Systems Up to 120 Gallons Per Minute

Description:

Flow Rates: Up to 120 gpm (453 lpm)

Series PWR8024 Reverse Osmosis (RO) Systems are commercial grade high pressure RO units for the reduction of total dissolved solids from water. They are designed to supply reverse osmosis quality water with production rates ranging from 40 to 100 gallons per minute. These units are designed for floor mount installations. Reverse osmosis is a process where high pressure feed water is fed into a semi-permeable membrane. In the membrane, pure water is allowed to pass through the membrane material and exit as purified permeate water. Dissolved mineral salts are not allowed to pass through the membrane and become a concentrated reject stream that is sent to drain. These RO systems use high-pressure/high-rejection membranes to achieve a minimum average NaCl ionic rejection of 99 percent.

Features
• Membrane auto flush
• Powder coated carbon steel support frame
• Corrosion resistant 300psi FRP high pressure membrane housings
• Pressure gauges for pre-filter inlet/outlet, pump discharge, membrane feed, and reject water pressure
• Low feed water pressure safety switch
• Digital microprocessor based controller with delayed auto restart after low pressure shut down
• Permeate Water Conductivity meter with high conductivity alarm output and percent ionic rejection displayed
• Tank level and pretreatment interlock inputs
• High pressure/high rejection membranes with 99% minimum average salt rejection
• Permeate, reject recycle, and reject water flow meters
• Adjustable reject and reject recycle valves
• Permeate check valve
• Automatic inlet diaphragm valve

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?