Show or Hide

Pure Water

PWSWHT

High Temp Wound Filter Cartridges With 304 Stainless Steel Center Tubes

Size(s):

10" - 40" Length

Description:

Wound Cartridges reduce sediment, dirt, rust and particles. Food grade for use with beverages, food, and potable water.

Features
• Low cost
• Polypropylene media for chemical resistance
• Food grade ingredients for potable water
• No leachables to contaminate downstream
• Wide range of lengths and micron ratings
• Cartridges with stainless steel center tubes for higher temperature applications

Series PWFIL-SED-HTP-WOU Wound Filter Cartridges have a 5, 20 and 50 Micron rating. Fit for cartridges with 304 stainless steel center tubes for temperatures to 200°F (93°C).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?