Show or Hide

Pure Water

PWPL195

Pleated Filter Cartridges for Standard Filter Housings

Size(s):

2 3/4" OD x 19 1/2" Length

Description:

Pleated filter cartridges outperform wound, spun, melt blown, resin bonded, and other "depth" type filter elements because of our high surface area.

Lower pressure drop is another significant advantage. Using pleated cartridges allows for increased flow rates and the use of smaller filter housings to reduce capital equipment costs.
PWPL195 cartridges fit Standard filter housings.
Micron rating of 1, 5, and 20.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?