Show or Hide

Pure Water

PWSCAB30K

Space saver 30K Cabinet - Whole house water softening systems

Description:

Connection Size: 1" (25mm),
Flow Rate: Up to 10 gpm (37.8 lpm)
The Water Softening Process

Hard water contains high levels of dissolved minerals, typically in the form of calcium and iron salts. Water softening reduces the hardness of water using an ion-exchange process. Hard water enters the softener, passing through the ion-exchange media where the minerals are removed by attaching to the resin media. The softened water then flows out to the fixtures. As the minerals build up on the media, the softening ability of the media gradually reduces until the softener switches to the regeneration cycle that removes the minerals from the media. Brine (salt solution) is circulated through the media and is released to drain, carrying away the hardness minerals. The softener then returns to normal operation, resuming the softening process.

Features
• Unique, space-saving low profile design is ergonomically engineered for easy salt fill and storage capacity… holds 170 pounds of salt
• Ultra-safe 12 volt system so you don't have to worry about electrical wiring
• Built-in self-cleaning media for sediment and dirt reduction
• High-capacity, premium softening media assures maximum efficiency for hardness and clear water iron reduction
• Unique safety shutoff valve eliminates overflow
• Exclusive distribution system assures maximum contact with media
• Manufactured using only the finest materials and processes
• Set the electronic control with one button: Regenerates based on water used. No guess work, no waste. Space saving design installs under sink or in limited space

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?