Show or Hide

Water Safety & Flow Control

LFFBV-3-PRESS-M1

2-Piece, Full Port, Lead Free* Brass Ball Valves with Integral Press Fitting End Connection

Lead Free* Models Available

Size(s):

1/2 to 2 in. (15 to 50mm)

Description:

Series LFFBV-3-PRESS-M1 2-Piece, Full Port, Lead Free* Brass Ball Valves with Integral Press Fitting Ends are designed for use in ProPress® piping systems. They feature a lead free* brass body, adjustable packing gland and bottom-loaded blowout proof stem with stem O-ring seal. Series LFFBV-3-PRESS-M1 comes with integral ASTM-B88 compliant press end connections designed for types K, L and M hard copper tubing 1/2 to 4 in. (15 to 100mm) and soft copper tubing 1/2 to 1 1/4 in. (15 to 32mm).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?