Enlarge

RPVM1

Purge, Drain and Balancing Valves

Size(s):

3/4 to 1 1/4 in. (20 to 32mm)

Description:

Series RPVM1 Residential Purge and Balancing Valves are used in heating applications on boiler return piping to facilitate removal of air from heating zones on initial fill and to control water flow through circulation loop. It also serves as a shutoff valve and a drain valve for each zone or loop. It consists of a one-piece brass body construction, plated brass ball, virgin PTFE seats, hose thread connection for purging, and a cast aluminum purge port handle. Available in threaded outlet x solder inlet, and solder x solder connections in ¾, 1 and 1-1/4 inch sizes. Series RPVM1 provides high-volume purging, accurate balancing, a positive drip-tight shutoff, and is ideal for use in hydronic heating loops. Maximum Working Pressure: 50psi (344.8kPa).

Loading Models/UPC Codes...
Loading Models...

To preview and download CAD Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Additional Information

Danger – Scalding Lurks!
Every year, thousands of people suffer serious thermal shock or scalding injuries in their bathtubs, sinks and showers.

Click here for informative resources to help you protect against these dangers.

Learn About

Steam Traps
This guide to Steam Traps explains how each style of trap functions and how to select the proper steam trap for your application. Includes application diagrams and trap cutaway views.

To learn more about Steam Traps and how they work, click here.