Show or Hide

Backflow Prevention

LF7R

Lead Free* Brass Dual Check Valves

Lead Free* Models Available

Size(s):

1/2 to 1 in. (15 to 25mm)

Description:

Series LF7R Lead Free* Dual Check Valves prevent the reverse flow of polluted water from entering into the drinking water supply at the service entrance or at individual outlets. It consists of a Lead Free* cast copper silicon alloy body construction, with two compact replaceable plastic check modules, and stainless steel springs. Series LF7R is designed for non-health hazard residential water system containment, continuous pressure applications. It is installed immediately downstream of the residential water meter, in a vertical or horizontal position. Check with local inspection authorities for installation requirements. Minimum Working Pressure: 10psi (69 kPa) Maximum Working Pressure: 175psi (12 bar).

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?