Show or Hide

Water Safety & Flow Control

LF4001E

Lead Free* Dielectric Unions - FIP Thread to Solder Connections

Lead Free* Models Available

Size(s):

1/2 to 2 in. (15 to 50mm)

Description:

Series LF4001E Lead Free* Dielectric Unions feature a female iron pipe thread to solder connection. Compliant to American Society of Sanitary Engineering ASSE Standard 1079-2005. These unions are designed to be installed between pipe made from dissimilar metals to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current. Maximum Pressure: 250psi (17.2 bar). Maximum Temperature: 180°F (82°C)

Loading Models/UPC Codes...
Loading Models...

To preview and download BIM Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?