Show or Hide

Pure Water

PWBWIRON

Whole House Iron, Hydrogen Sulfide, and Manganese Reduction Systems

Description:

Connection Size: 1 in. - 3 in. (25mm-80mm)

Flow Rate: up to 18 gpm (23 lpm)

PWBWIRON systems are selected for use when the concentration of iron, manganese, and hydrogen sulfide in water need to be reduced. They use the model 2510 AIO Control Valve to reduce the contaminants in the water without the use of chemicals. The 2510 AIO valve is specially designed to capture a volume of air inside the system’s mineral tank. Water passes through the AIO valve then passes through the air head in the top of the mineral tank. Oxygen from the captured air transfers into the water. The oxygen oxidizes these contaminates in the water to oxides or solid precipitants. Then they are mechanically filtered out of the water by the Filox® media filter bed. The Filox® media removes any residual iron, manganese, and hydrogen sulfide that has not formed into a solid by catalyzing it quickly into an oxide. After a preprogrammed number of days have passed, the system will perform a regeneration cycle to clean the
Filox® media of the solids it has accumulated, draw in more air, rinse, then return to service. Watts recommends a daily regeneration of the system.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?