Show or Hide

Water Safety & Flow Control

WBVC-M1

2-Piece, Standard Port, Brass Ball Valves with Compression Connections

Size(s):

1/2 to 1 in. (15 to 25mm)

Description:

Series WBVC-M1 2-Piece, Standard Port, Brass Ball Valves are used in commercial, residential, and industrial applications for a full range of liquids. Series WBVC-M1 has compression connections and a brass body. Pressure Rating: 400psi (28 bar) WOG (non-shock); 150psi (10 bar) WSP.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?