Enlarge

LFNLF-9

Lead Free* Dual Check Vacuum Breakers for Laboratory Faucets

Lead Free* Models Available

Size(s):

3/8 (10mm)

Description:

Series LFNLF-9 Lead Free* Dual Check Vacuum Breakers for Laboratory Faucets prevent the reverse flow of polluted water from entering into the potable water supply. It consists of a brass body construction with chrome plating, dual check valves, stainless steel working parts, and durable rubber diaphragm and discs. Series LFNLF-9 is designed for health hazard, non-continuous pressure applications. It is specifically designed for laboratory faucets where portable hoses can be attached. Maximum Working Pressure: 150psi (10.34 bar)

Loading Models/UPC Codes...
Loading Models...

To preview and download CAD Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading available Repair Kits...
Loading warranty informaion...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.

Learn About

USC Cross-Connections in Household Plumbing Systems Study
There are a number of potential cross-connections in household plumbing systems that must be protected against backflow. To learn more about these hazards and to download a recent study from USC on cross-connections in household plumbing systems,

For more info, click here.

Featured Item

Stop Backflow News
Backflow contamination can have hazardous or even fatal results. It is essential that backflow prevention programs be put in place and maintained on an ongoing basis. Stop Backflow news presents many case histories outlining the effects of backflow contamination.

To download this brochure, click here