LFCFC-A
Flexible Connectors with Microban® Antimicrobial Technology Water Supply for Faucets
Lead Free* Models Available
Size(s):
3⁄8 to 1⁄2 in. (10 to 15mm)
Description:
Series LFCFC-A Flexible Reinforced PVC Water Supply Connectors for Faucets with Microban® Antimicrobial Technology are used in residential and commercial applications, specifically for hookups to the faucet water supply. These connectors offer protection from vibration and bursting under extreme pressure surges. Series LFCFC-A connectors consist of an outer protective layer of PVC with infused Microban® antimicrobial technology to inhibit the growth of bacteria that can cause stains, odors and product degradation. Available lengths: 12, 16, and 20 in.(300, 400, 500mm). NSF and UPC Listed
To preview and download CAD Drawings for this product, please select a model/size from the list.
Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.
Please Note: Watts literature requires Adobe Acrobat Reader to view.
*The wetted surface of our Lead Free products contacted by consumable water contain less than one quarter of one percent (0.25%) of lead by weight.




