Show or Hide

TRITON™ Pipe Fusion

TRFWP1 IPS Fusers

TRITON™ IPS Fusers for PE pipe

Size(s):

1/2 – 2 in. (20 – 50mm)

Description:

TRITON Series TRFWP1 Fusers are designed to amplify and direct a radio frequency (RF) signal through a TRITON IPS sized polyethylene fitting. The hand-held Fusers incorporate a mechanical fusing jaw that wraps around the TRITON Fitting at the fusion zone. Once the Fuser is connected to the TRCU Control Unit via its 25 ft coaxial cable, the Fuser button is used to identify the Fuser size and type and initiate the fusion cycle. The Fuser diode, located by the Fuser button, will glow a steady amber color when the Fuser is connected and initiated. The diode will blink on and off during the fusion cycle. Fusers can only be placed around the TRITON Fitting in the fusion zone, but can be inverted or rotated on the fitting.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Got Feedback?