Show or Hide

Pure Water

OFTWH-RES

OneFlow® Residential Anti-Scale Systems for Tankless Water Heaters

Lead Free* Models Available

Description:

Connection Sizes: 3/4" (20mm) FNPT

Flow Rates: up to 6 gpm (22.71 lpm)

The OneFlow® Anti-Scale System provides protection from scale formation on internal and external plumbing surfaces. The OneFlow® system is a single cartridge-based system that must be installed on a cold water line prior to a single water heating device (tankless water heater).

OneFlow® uses template assisted crystallization (T.A.C.) to attract hardness minerals and convert them into harmless, inactive microscopic crystal particles. These crystals stay suspended in the water and are passed to drain. The system requires very little maintenance, no backwashing, no salt and no electricity. Typical hardness problems, especially build-up of scale in heating elements, pipes, water heaters, boilers and on fixtures are no longer a concern.

OneFlow® is not a water softener. It does not add chemicals. It is a scale prevention device with proven third party laboratory test data and years of successful commercial, residential and foodservice applications. OneFlow® is the intelligent scale solution and is a great alternative to water softening (ion exchange) or scale sequestering devices.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?