Show or Hide

Water Safety & Flow Control

LF1L, LF1XL

Lead Free* Temperature and Pressure Relief Valves

Lead Free* Models Available

Size(s):

1/2 in. (15mm)

Description:

Series LF1L, LF1XL Temperature and Pressure Relief Valves are used in water heater and hot water storage tank applications to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 15,000 BTU/hr. They feature an all Lead Free* copper silicon alloy body with NPT threaded male inlet and NPT threaded female outlet connections, unique thermostat with special thermo-bonded coating and test lever. Series LF1L, LF1XL are CSA listed. Model LF1L has 2 in. (50mm) thermostat and a test lever. Model LF1XL has an extension thermostat. Temperature Relief: 210°F (99°C), Pressure Relief Range: 75 to 150psi (5.2 to 10.3 bar), Standard Pressure Settings: 75, 100, 125, or 150psi (5.27, 7.03, 8.79, or 10.55 bar).

Loading Models/UPC Codes...
Loading Models...

To preview and download BIM Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?