Enlarge

152SS

Stainless Steel Process Steam Pressure Regulators

Size(s):

1/2, 3/4, and 1 in. (15, 20, and 25mm)

Description:

Series 152SS Stainless Steel Process Steam Pressure Regulators are used in commercial, industrial, and institutional applications to regulate steam pressure in autoclaves, steam tables/irons, vulcanizers and large capacity process services. It is highly sensitive to reduced pressure changes. It consists of a stainless steel body construction with NPT threaded female inlet and outlet connections, stainless steel strainer, stainless steel seat, stainless steel diaphragm, Teflon disc, and sensitivity adjustment feature for critical flow. Series 152SS offers full volume with minimum pressure drop and in-line serviceability. It is ideal for use on sterilizers, process lines, testing fixtures, and oil lines. Tight seating Model 152SS-T available for dead end and liquid services. Maximum Supply Pressure: Up to 300psi (21 bar) at 420°F (216°C).

Loading Models/UPC Codes...
Loading Models...

To preview and download CAD Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading available Repair Kits...
Loading warranty informaion...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

Additional Information

Danger – Scalding Lurks!
Every year, thousands of people suffer serious thermal shock or scalding injuries in their bathtubs, sinks and showers.

Click here for informative resources to help you protect against these dangers.

Learn About

Steam Traps
This guide to Steam Traps explains how each style of trap functions and how to select the proper steam trap for your application. Includes application diagrams and trap cutaway views.

To learn more about Steam Traps and how they work, click here.