Show or Hide

Water Safety & Flow Control

LF560

Lead Free* Mini Brass Water Pressure Regulators

Lead Free* Models Available

Size(s):

1/8 and 1/4 in. (3 and 8mm)

Description:

Series LF560 Mini Water Pressure Reducing Valves are designed to reduce incoming water pressure to a sensible level to protect plumbing system components and reduce water consumption. This series is ideal where a small economical package is required such as on special industrial process applications, miscellaneous plumbing applications and OEM equipment. Series LF560 are suitable for water supply pressures up to 300psi (21 bar). The LF560 features Lead Free* construction to comply with Lead Free* installation requirements.

Loading Models/UPC Codes...
Loading Models...

To preview and download BIM Drawings for this product, please select a model/size from the list.

Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?