Show or Hide

Water Safety & Flow Control

LF174A

Lead Free* Boiler Pressure Relief Valves

Lead Free* Models Available

Size(s):

3/4 to 2 in. (20 to 50mm)

Description:

Lead Free* cast copper silicon alloy body safety relief valves for pressure protection only of all types of hot water heating boiler equipment. Pressure range 50 to 150psi (3 - 10 bar) with corresponding high ratings from 2,459,000 to 14,370,000 BTU/hr. Female inlet and outlet connections. Sizes 3⁄4in. - 2in. (20 - 50mm). The LF174A features Lead Free* construction to comply with Lead Free* installation requirements conditions, sticking and freezing, and prevents water and sediment from being trapped in the seat. It is designed for emergency safety relief and shall not be used as an operating control.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?