Show or Hide

Water Safety & Flow Control

LF123LP

Lead Free* Low Water Pressure Reducing Valves

Lead Free* Models Available

Size(s):

1/2 - 3/4 in. (15 - 20mm)

Description:

Series LF123LP Water Pressure Reducing Valves are designed to reduce incoming water pressure to a sensible level to protect plumbing system components and reduce water consumption. This series is suitable for water supply pressures up to 200psi (13.8 bar) and may be adjusted from 10 – 30psi (69 – 207 kPa). The standard setting is 30psi (207 kPa). All parts are quickly and easily serviceable without removing the valve from the line. The LF123LP features Lead Free* construction to comply with Lead Free* installation requirements.

Loading Models/UPC Codes...
Loading Approvals...
Loading warranty information...
Loading data...

Disclaimer: Watts product dimensions in U.S. customary units and metric are approximate and are provided for reference only. For precise measurements, please contact Watts Technical Service. Watts reserves the right to change or modify product design, construction, specifications, or materials without prior notice and without incurring any obligation to make such changes and modifications on Watts products previously or subsequently sold.

Please Note: Watts literature requires Adobe Acrobat Reader to view.

*The wetted surface of this product contacted by consumable water contains less than 0.25% of lead by weight.

Got Feedback?